Camera Specification:
LI-OX05C1S-GM2B-143H
5MP Global Shutter RGB-IR OX05C1S GMSL2 Camera
$499.00
For high volume order, please email sales@leopardimaging.com
5MP Global Shutter RGB-IR OX05C1S GMSL2 Camera
$499.00
For high volume order, please email sales@leopardimaging.com
| OmniVision 1/2.525″ CMOS 5MP image sensor OX05C1S | |
| 10-bit / 12-bit / 14-bit / 16-bit HDR RAW | |
| Global shutter | |
| ADI GMSL2 serializer MAX96717 | |
| IR Filter: | 940nm Dual bandpass filter |
| Color / Mono: | RGB-IR |
| Resolution: | 2592 (H) x 1944 (V) (active pixels) |
| Maximum Frame Rate: |
60 fps @ 3-exposure HDR |
| Optical Format: | 1/2.525″ |
| Pixel Size: | 2.2 x 2.2 μm |
| Lens FOV: | 143˚ horizontal |
| Power Supply Range: |
9 ~ 19 VDC |
| Weight: |
~ 36g |
| Part#: | LI-OX05C1S-GM2B-143H |
| USB 3.0 EVA Kit Part#: | LI-USB30-OX05C1S-GM2B-143H |
If you need to download the driver, please contact:support@leopardimaging.com
Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
| Camera Tool Source Code in C# | |
| Capture & Display | |
| Register Access Function | |
| Save file as BMP & RAW format |

