LI-OX05C1S-GM2B-143H

5MP Global Shutter RGB-IR OX05C1S GMSL2 Camera

$499.00

Image Product Quantity

LI-OX05C1S-GM2B-143H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision 1/2.525″ CMOS 5MP image sensor OX05C1S
10-bit / 12-bit / 14-bit / 16-bit HDR RAW
Global shutter
ADI GMSL2 serializer MAX96717
IR Filter: 940nm Dual bandpass filter
Color / Mono: RGB-IR
Resolution: 2592 (H) x 1944 (V) (active pixels)
Maximum Frame Rate:
60 fps @ 3-exposure HDR
Optical Format: 1/2.525″
Pixel Size: 2.2 x 2.2 μm
Lens FOV: 143Ëš horizontal
Power Supply Range:
9 ~ 19 VDC
Weight:
~ 36g
Part#: LI-OX05C1S-GM2B-143H
USB 3.0 EVA Kit Part#: LI-USB30-OX05C1S-GM2B-143H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Camera Tool Source Code in C#
Capture & Display
Register Access Function
Save file as BMP & RAW format

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00