LI-OG05B20-AF0130-GMSL2-085H

Stereo Global Shutter Depth camera equipped with 1.2MP iTOF sensor AF0130 and 5MP sensor OG05B20

$799.00

Image Product Quantity

LI-OG05B20-AF0130-GMSL2-085H (CAMERA ONLY)

Out of stock

1

LI-FCB-1T1-SS-3M-WP-S0

Available on backorder

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

CAUTION: WHEN IN USE, DO NOT STARE AT THE DEVICE OR VIEW DIRECTLY WITHOUT EYE PROTECTION.

ONSEMI 1.2MP smart iToF RGB-IR sensor AF0130
OmniVision 5MP sensor OG05B20
Global shutter
ADI GMSL2 serializer
Included FPGA
940nm band pass filter (for AF0130) and 650nm IR cut filter (for OG05B20)
Resolution (AF0130): 1280 (H) x 960 (V) (active pixels)
Optical Format (AF0130): 1/3.2″
Pixel Size (AF0130): 3.5 μm
Maximum Frame Rate (AF0130): Mode 2.2 (Single Frequency):
  60 fps @ 1.2 MP
100 fps @ VGA
Field of View (AF0130): 85˚ horizontal
Resolution (OG05B20): 2592 (H) x 1944 (V) (active pixels)
Optical Format (OG05B20): 1/2.53″
Pixel Size (OG05B20): 2.2 x 2.2 μm
Maximum Frame Rate (OG05B20): 60 fps @ full size
Field of View (OG05B20):
90˚ horizontal
Output Format (OG05B20): RAW
Depth Range: 0.2 ~ 6.5 m
Depth Accuracy:
1.5%
FAKRA Power Supply: 12V DC
Focus:
Fixed
Part#: LI-OG05B20-AF0130-GMSL2-085H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Robot Navigation
3D Reconstruction
Human-Machine Interaction
Gesture Recognition
Facial Recognition

  • Avoid hitting VCSEL when camera assembly and operating
  • Keep wide clear upon VCSEL when camera operating