LI-USB30-IMX728RCCB-GM2B-120H-DSL

ES3 Version IMX728RCCB 96717 USB30 Camera Kit

$569.00

Image Product Quantity

LI-IMX728RCCB-GM2B-120H-DSL (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

Available on backorder

1

LI-GMSL2-USB

244 in stock

1

LI-PS12-01

121 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Compatible with Qualcomm Auto platform 8775
Sony Diagonal 9.30 mm 8.39MP CMOS RCCB Sensor IMX728 (ES3)
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
Lens: FOV H 120°
Resolution: 3856 x 2176 @ 15 fps
Optical Format: 1/1.72″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-IMX728RCCB-GM2B-120H-DSL
USB 3.0 EVA Kit Part#: LI-USB30-IMX728RCCB-GM2B-120H-DSL

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Kit Part#: LI-USB30-IMX728RCCB-GM2B-120H-DSL
Kit Includes: 1. Serial Camera: LI-IMX728RCCB-GM2B-120H-DSL x 1
2. DeSer Board: LI-GMSL2-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-IMX728RCCB-GM2B-120H-DSL

    LI-IMX728RCCB-GM2B-120H-DSL

    $459.00
  • LI-USB30-IMX728-GM2B-120H-DSL

    LI-USB30-IMX728-GM2B-120H-DSL

    $569.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-IMX728RCCG-GM2B-120H-DSL

    LI-IMX728RCCG-GM2B-120H-DSL

    $459.00
  • LI-IMX728-GM2B-120H-DSL

    LI-IMX728-GM2B-120H-DSL

    $459.00
  • LI-USB30-IMX728RCCG-GM2B-120H-DSL

    LI-USB30-IMX728RCCG-GM2B-120H-DSL

    $569.00