Camera Specification:
LI-IMX728-GM2B-070H-SS-AA
RGGB 8.39MP AA GMSL2 070H camera
$529.00
For high volume order, please email sales@leopardimaging.com
RGGB 8.39MP AA GMSL2 070H camera
$529.00
For high volume order, please email sales@leopardimaging.com
Sony Diagonal 9.30mm 8.39MP CMOS RGGB Sensor IMX728
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
| Lens: | FOV H 70Ëš |
| Resolution: | 3857 (H) x 2177 (V) (active pixels) |
| Maximum Frame Rate: | 45 fps @ 3857 x 2177 |
| Optical Format: | 1/1.72″ |
| Pixel Size: | 2.1 x 2.1 μm |
| Power Supply Range: | 9 ~ 19 VDC |
| Focusing Distance: | 6.1m |
| Part#: | LI-IMX728-GM2B-070H-SS-AA |
| USB 3.0 EVA Kit Part#: | LI-USB30-IMX728-GM2B-070H-SS-AA |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording
| Camera Tool Source Code in C# |
| Capture & Display |
| Register Access Function |

