| ON SEMI AR0820 8.3M CMOS Sensor | |
| Output 12 bit Raw data | |
| Support 12V Power | |
| Waterproof | IP67 ( Up to IP69K) |
| Active pixel: | 3840H x 2160V |
| Optical format: | 1/2″ |
| Pixel size: | 2.1 um x 2.1 um |
| Compact size: | 30 x 30 mm |
| Part#: | LI-AR0820-GMSL2 (FOVH 60Ëš /110Ëš) |
| USB 3.0 EVA Kit Part#: | LI-AR0820-GMSL2-xxxH (FOVH 60Ëš /110Ëš) |
If you need to download the driver, please contact:support@leopardimaging.com
High Performance ADAS (Automotive Driver Assistant System)
Autonomous Driving
Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
| Kit Part#: | LI-AR0820-GMSL2-xxxH |
| Power over Cable: | +12VDC Power Supply |
| Single Coax Cable transmit up to 15 meter PoC | |
| Automotive Camera | |
| Kits include: | 1. Serial Camera: LI-AR0820-GMSL2-xxxH |
| 2. DeSer board: LI-GMSL2-DESER | |
| 3. USB 3.0 Controller: LI-USB30-CNTL | |
| 4. Fakra Coax Cable |
Source Code in C#
Capture & Display
Save file as BMP & RAW format
This camera has been tested on below platforms
More Details… |
More Details… |


