Camera Specification:
LI-AR0231-GMSL2-200H
$429.00
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
$429.00
For high volume order, please email sales@leopardimaging.com
OnSemi AR0231 RCCB Sensor
Output 12 bit RAW data
GMSL2 Serializer
Lens: FOV H 60˚ / 120˚ / 200˚
GMSL2 Serial Coax Interface with PoC
| IP rating: | IP67 (Up to IP69K) |
| Active pixels: | 1928 (H) x 1208 (V) |
| Frame rate: | 30 fps |
| Optical format: | 1/2.7″ |
| Pixel size: | 3 x 3 μm |
| Power: | PoC +9 ~ 19VDC power source |
| Compact size: | 30 (L) x 30 (W) mm |
| Part#: | LI-AR0231-GMSL2-xxxH (FOVH 60˚ / 120˚ / 200˚) |
| USB 3.0 EVA Kit Part#: | LI-USB30-AR0231-GMSL2-xxxH (FOVH 60˚ / 120˚ / 200˚) |
If you need to download the driver, please contact:support@leopardimaging.com
High Performance ADAS
Automotive Rear View or Backup
Automotive Surround View
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
| Kit Part#: | LI-USB30-AR0231-GMSL2-xxxH |
| Power over Cable: | +12VDC Power Supply |
| Transmit 12 meter 30fps video through | |
| Automotive Camera | |
| Kits include: | 1. Serial Camera: LI-AR0231-GMSL2-xxxH (060H, 120H, 200H) |
| 2. DeSer board: LI-GMSL2-USB | |
| 3. 3-Meter Fakra Cable | |
| 4. USB 3.0 Cable | |
| 5. 12 VDC Power Supply |
Source Code in C#
Capture & Display
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | ✔ | ✔ | N/A | ✔ | N/A | ✔ | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here
| LI-JEVA-AR0231-GMSL2 | Click Here |
