LI-USB30-IMX900-MIPI-078H

IMX900 USB 3.0 MIPI Camera

$619.00

Product Quantity

LI-IMX900-MIPI-078H

Out of stock

1

LI-USB30-CSLINK-IPX-TESTER

In stock

1

FAW-1233-02

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 5.81 mm Pregius Sensor IMX900
RAW Data Streaming
USB 3.0 real-time streaming
Compact size
Support Register Access Function
Resolution: 2064 (H) x 1552 (V) (active pixels)
Frame rate: 2064 x 1552 @ 30 fps
Optical format: 1/3.1″
Pixel size: 2.25 x 2.25 μm
Power: USB 3.0 + 5 VDC power source
MIPI Camera: IMX900 MIPI Module
Part: LI-USB30-IMX900-MIPI-078H

Recommended With

  • LI-IMX900-MIPI-078H

    $399.00