LI-USB30-IMX676-MIPI-107H

IMX676 USB 3.0 Camera

$499.00

Product Quantity

LI-IMX676-MIPI-107H

In stock

1

LI-USB30-CSLINK-IPX-TESTER

In stock

1

FAW-1233-02

In stock

1

For high volume order, please email sales@leopardimaging.com

Sony STARVIS2 Diagonal 10.04 mm CMOS Image Sensor IMX676
RAW Data Streaming
USB 3.0 real-time streaming
Compact size
Support Register Access Function
Resolution: 3552 (H) x 3552 (V) (active pixels)
Frame rate: 8 fps @ 3552 x 3556
Optical format: 1/1.6″
Pixel size: 2.0 x 2.0 μm
Power: USB 3.0 + 5 VDC power source
MIPI Camera: LI-IMX676-MIPI-107H
Part: LI-USB30-IMX676-MIPI-107H

IoT
Drone
Robots

1. LI-IMX676-MIPI-107H x 1
2. LI-USB30 Main board x 1
3. LI-CSLINK-IPX-TESTER x 1
4. FAW-1233 x 1

Recommended With

  • LI-IMX676-MIPI-107H

    $299.00