Camera Specification:
LI-USB30-OX05C1S-GM2B-143H
5MP USB3.0 Global Shutter RGB-IR OX05C1S GMSL2 Camera
$609.00
For high volume order, please email sales@leopardimaging.com
5MP USB3.0 Global Shutter RGB-IR OX05C1S GMSL2 Camera
$609.00
For high volume order, please email sales@leopardimaging.com
| OmniVision 1/2.525″ CMOS 5MP image sensor OX05C1S | |
| RAW RGB-IR, 10-bit / 12-bit / 14-bit / 16-bit HDR RAW | |
| Global shutter | |
| USB 3.0 Super Speed support | |
| ADI GMSL2 serializer MAX96717 | |
| 12 VDC power supply for camera | |
| IR Filter: | 940nm Dual bandpass filter |
| Color / Mono: | RGB-IR |
| Resolution: | TBD |
| Optical Format: | 1/2.525″ |
| Pixel Size: | 2.2 x 2.2 μm |
| Lens FOV: | 143˚ horizontal |
| Weight: | ~ 86g |
| USB 3.0 EVA Kit Part#: | LI-USB30-OX05C1S-GM2B-143H |
If you need to download the driver, please contact:support@leopardimaging.com
Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System
| Kit Part#: | LI-USB30-OX05C1S-GM2B-143H |
| Kits include: | 1. Serial Camera: LI-OX05C1S-GM2B-143H |
| 2. USB3.0 DeSer Tester: LI-GMSL2-USB | |
| 3. 3-Meter Fakra cable | |
| 4. USB 3.0 cable | |
| 5. 12VDC power supply |
| Camera Tool Source Code in C# | |
| Capture & Display | |
| Register Access Function | |
| Save file as BMP & RAW format |


