LI-USB30-OX05C1S-GM2B-142H

5MP USB3.0 Global Shutter RGB-IR OX05C1S GMSL2 Camera

$609.00

Image Product Quantity

LI-OX05C1S-GM2B-142H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

210 in stock

1

LI-PS12-01

180 in stock (can be backordered)

1

LI-GMSL2-USB

295 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision 1/2.525″ CMOS 5MP image sensor OX05C1S
RAW RGB-IR, 10-bit / 12-bit / 14-bit / 16-bit HDR RAW
Global shutter
USB 3.0 Super Speed support
ADI GMSL2 serializer MAX96717
12 VDC power supply for camera
IR Filter: 940nm Dual bandpass filter
Color / Mono: RGB-IR
Resolution: TBD
Optical Format: 1/2.525″
Pixel Size: 2.2 x 2.2 μm
Lens FOV: 142˚ horizontal
Weight: ~ 86g
USB 3.0 EVA Kit Part#: LI-USB30-OX05C1S-GM2B-142H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System

Kit Part#: LI-USB30-OX05C1S-GM2B-142H
Kits include: 1. Serial Camera: LI-OX05C1S-GM2B-142H
2. USB3.0 DeSer Tester: LI-GMSL2-USB
3. 3-Meter Fakra cable
4. USB 3.0 cable
5. 12VDC power supply
Camera Tool Source Code in C#
Capture & Display
Register Access Function
Save file as BMP & RAW format

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-OX05C1S-GM2B-142H

    LI-OX05C1S-GM2B-142H

    $499.00