LI-USB30-OX02C1B-VCSEL-DMS-GM2B-050H

Global Shutter OX02C1B USB30 GMSL2 Camera

$609.00

Image Product Quantity

LI-OX02C1B-VCSEL-DMS-GM2B-050H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

668 in stock

1

LI-GMSL2-USB

30 in stock

1

LI-PS12-01

209 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

EYE SAFETY: PASS IEC 60825 STANDARD

OmniVision B&W Sensor OX02C1B with PureCel®Plus-S and Nyxel® Technologies
10-bit RAW data
Monochrome sensor
Global shutter
GMSL2 MAX96717F serializer
940 nm IR filter

Resolution: 30 fps @ 1920 x 1280
Optical Format: 1/3.52″
Pixel Size: 2.2 x 2.2 μm
Lens: FOV H 50°
Weight: ~ 146 g
Part#: LI-OX02C1B-VCSEL-DMS-GM2B-050H
USB 3.0 EVA Kit Part#: LI-USB30-OX02C1B-VCSEL-DMS-GM2B-050H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– Autonomous Driving
– Driver Monitoring System
– Occupant Monitoring System
– In-Cabin Monitoring System

Kit Part#: LI-USB30-OX02C1B-VCSEL-DMS-GM2B-050H
Kits include: 1. Serial Camera: LI-OX02C1B-VCSEL-DMS-GM2B-050H x 1
2. DeSer: LI-GMSL2-USB x 1
3. Three Meter Fakra Cable x 1
4. USB 3.0 Cable x 1
5. 12 VDC Power Supply x 1
Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-OX02C1B-VCSEL-DMS-GM2B-050H

    LI-OX02C1B-VCSEL-DMS-GM2B-050H

    $499.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00