| OmniVision 1/2.53″ CMOS 5MP image sensor OG05B20 | |
| YUV422 data format | |
| Global shutter | |
| ADI GMSL2 serializer MAX96717 | |
| 12VDC power supply for camera | |
| Color / Mono: | Color |
| ISP: | Included |
| Resolution: | TBD |
| Optical Format: | 1/2.53″ |
| Pixel Size: | 2.2 x 2.2 μm |
| Lens FOV: | 90Ëš horizontal |
| Focusing Distance: | Focus at 1.6m to cover 0.71m ~ infinity |
| USB 3.0 EVA Kit Part#: | LI-USB30-OG05B20-YUV-GM2B-090H |
If you need to download the driver, please contact:support@leopardimaging.com
Machine vision
Logistics
Industrial bar code scanning
Robotics
| Kit Part#: | LI-USB30-OG05B20-YUV-GM2B-090H |
| Kits include: | 1. Serial Camera: LI-OG05B20-YUV-GM2B-090H |
| 2. USB3.0 DeSer Tester: LI-GMSL2-USB | |
| 3. 3-Meter Fakra cable | |
| 4. USB 3.0 cable | |
| 5. 12VDC power supply |
Camera Tool Source Code in C#
Capture & Display
Register Access Function
Save file as BMP & RAW format

