LI-USB30-IMX728-GMSL3-070H

IMX728RGGB ES3 Camera Module USB30 Kit

$689.00

Product Quantity

LI-IMX728-GMSL3-070H (CAMERA ONLY)

Out of stock

1

FAK-SMZSMZ-3M

In stock

1

LI-GMSL3-USB

Only 2 left in stock

1

LI-PS12-01

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 9.30 mm 8.39MP CMOS RGGB Sensor IMX728 (ES3)
GMSL3 serializer
Lens: FOV H 70°
Resolution: 3840 x 2160 @ 15 fps
Optical Format: 1/1.72″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-IMX728-GMSL3-070H
USB 3.0 EVA Kit Part# LI-USB30-IMX728-GMSL3-070H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-IMX728-GMSL3-070H
Kit Includes: 1. Serial Camera: LI-IMX728-GMSL3-070H x 1
2. DeSer Board: LI-GMSL3-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • FAK-SMZSMZ-3M

    $35.00
  • LI-IMX728-GMSL3-070H

    $579.00