LI-USB30-AR0823-GM2B-060H

Supports onsemi Hyperlux Technology

$569.00

Image Product Quantity

LI-AR0823-GM2B-060H (CAMERA ONLY)

Out of stock

1

LI-FCB-1T1-SS-3M-WP-S0

392 in stock (can be backordered)

1

LI-GMSL2-USB

Available on backorder

1

LI-PS12-01

70 in stock (can be backordered)

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

ON Semiconductor AR0823 8.3MP CMOS RGGB Sensor
Supports onsemi Hyperlux Technology
Maxim GMSL2 MAX96717 serializer
Lens: FOV H 60°
Resolution: 3840 x 2160 @ 11 fps
Optical Format: 1/2″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0823-GM2B-060H
USB 3.0 EVA Kit Part#: LI-USB30-AR0823-GM2B-060H

Automotive Front Camera (ADAS)
Mirror Replacement (CMS)
ADAS + Viewing Fusion
High Dynamic Range Imaging
Surround View + Sensing
In-Cabin Occupancy Monitor

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-AR0823-GM2B-060H
Kit Includes: 1. Serial Camera: LI-AR0823-GM2B-060H x 1
2. DeSer Board: LI-GMSL2-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1

Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-AR0823-GM2B-120H

    LI-AR0823-GM2B-120H

    $459.00
  • LI-USB30-AR0823-GM2B-030H

    LI-USB30-AR0823-GM2B-030H

    $569.00
  • LI-AR0823-GM2B-030H

    LI-AR0823-GM2B-030H

    $459.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-USB30-AR0823-GM2B-120H

    LI-USB30-AR0823-GM2B-120H

    $569.00
  • LI-AR0823-GM2B-060H

    LI-AR0823-GM2B-060H

    $459.00