LI-USB30-AR0239-GW5400-GMSL2-137H

$739.00

Image Product Quantity

LI-AR0239-GW5400-GMSL2-137H (CAMERA ONLY)

Out of stock

1

LI-FCB-1T1-SS-3M-WP-S0

704 in stock (can be backordered)

1

LI-GMSL2-FP-USB-BOX

27 in stock

1

LI-M-USB-FKR-FP-BOX

18 in stock

1

LI-PS12-01-MOD

238 in stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

ON SEMI 2.3MP CMOS Image Sensor AR0239
GeoSemi GW5400 ISP
Support HDR (High Dynamic Range)
Coax Serial real time streaming
GMSL2 Serializer
Lens: FOV H 137° / 200°
GMSL2 Serial Coax Interface with PoC
Waterproof IP69K
Resolution: 1920 H x 1080 V
Optical format: 1/2.7″
Pixel size: 3 x 3 um
Power: PoC +9 ~ 19VDC power source
Compact size: 30 mm x 30 mm
Part#: LI-AR0239-GW5400-GMSL2-xxxH (FOVH 137° / 200°)
USB 3.0 EVA Kit Part#: LI-USB30-AR0239-GW5400-GMSL2-xxxH (FOVH 137° / 200°)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p video applications
ADAS + Viewing Fusion

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-AR0239-GW5400-GMSL2-xxxH
Power over Cable: 9VDC ~ 19VDC
Kits include: 1. Serial Camera: LI-AR0239-GW5400-GMSL2-xxxH
2. USB3.0 DeSer Tester: LI-GMSL2-FP-USB-BOX
3. Fakra Coax Cable
4. USB 3.0 cable
5. 12VDC Power supply

Source Code in C#
Capture & Display

This camera has been tested on the below platforms

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-USB30-AR0239-GW5400-GMSL2-200H

    LI-USB30-AR0239-GW5400-GMSL2-200H

    $739.00
  • LI-AR0239-GW5400-GMSL2-137H

    LI-AR0239-GW5400-GMSL2-137H

    $599.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-AR0239-GW5400-GMSL2-200H

    LI-AR0239-GW5400-GMSL2-200H

    $599.00