DSL612
M12xP0.5, 1/1.8″, 11.9 mm Focal Length, F# 2.0, Water-proof, 650nm IR Cutting Filter
FOV D/H/V (1/1.7″ sensor): 44.5º/39º/20º
$89.00
Out of stock
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
M12xP0.5, 1/1.8″, 11.9 mm Focal Length, F# 2.0, Water-proof, 650nm IR Cutting Filter
FOV D/H/V (1/1.7″ sensor): 44.5º/39º/20º
$89.00
Out of stock
For high volume order, please email sales@leopardimaging.com