DSL608
M12xP0.5, 1/1.8″, 7.9 mm Focal Length, F# 2.0, Water-proof, 650nm IR Cutting Filter
FOV D/H/V (1/1.7″ sensor): 71.5º/64.5º/32º
$99.00
186 in stock
For high volume order, please email sales@leopardimaging.com
M12xP0.5, 1/1.8″, 7.9 mm Focal Length, F# 2.0, Water-proof, 650nm IR Cutting Filter
FOV D/H/V (1/1.7″ sensor): 71.5º/64.5º/32º
$99.00
186 in stock
For high volume order, please email sales@leopardimaging.com
Product Detail: Click here
