OV7725 Camera Modules for Compact, Low-Power Imaging Applications
Showing the single result
The OmniVision OV7725 is a compact, low-power CMOS image sensor designed for various embedded and mobile applications. This versatile VGA sensor offers an excellent balance between performance and power consumption, making it ideal for devices where size and energy efficiency are crucial. With its advanced image processing capabilities and ease of integration, the OV7725 is a popular choice for security cameras, toys, game consoles, and industrial machine vision systems.
Detailed Specifications
Specification | Details |
Sensor Type | CMOS |
Optical Format | 1/4 inch |
Resolution | 640 x 480 pixels (VGA) |
Pixel Size | 6.0 μm x 6.0 μm |
Maximum Frame Rate | 60 fps (full resolution) |
Color Filter Array | RGB Bayer |
Output Interface | 8-bit/10-bit parallel |
ADC Resolution | 10-bit |
Dynamic Range | 57 dB |
Operating Temperature | -30°C to +70°C |
Power Consumption | Active: 60 mW, Standby: <20 μA |
Supply Voltage | Core: 1.8V ±10%, I/O: 1.7V to 3.0V |
Package Dimensions | 3.98 mm x 3.98 mm |
Use Cases (Applications)
The OV7725 sensor is particularly well-suited for:
- Security and surveillance cameras
- Toy cameras and children’s devices
- Game consoles and portable gaming devices
- Industrial machine vision systems
- Automotive applications (rear-view cameras, in-cabin monitoring)
- Barcode scanners and readers
- IoT devices and smart home applications
- Entry-level smartphones and feature phones
Key Features of OV7725 Sensor
- Compact Size: Small form factor for easy integration into portable devices
- Low Power Consumption: Ideal for battery-operated and mobile applications
- High Frame Rate: Up to 60 fps for smooth video capture
- On-Chip Image Processing: Includes automatic exposure control, white balance, and band filter
- Programmable Controls: Adjustable parameters for color saturation, hue, gamma, and more
- Flexible Output Formats: Supports various RGB and YUV formats
- Ultra-Low Power Standby Mode: Consumes less than 20 μA in standby
- Wide Dynamic Range: Improved performance in variable lighting conditions
Benefits of OV7725 Sensor
Energy Efficiency: The low power consumption of the OV7725 extends battery life in portable devices and reduces heat generation, making it ideal for compact, enclosed designs.
Versatility: With its small size and flexible output formats, the OV7725 can be easily integrated into a wide range of applications, from toys to industrial systems.
Cost-Effective Solution: The VGA resolution and efficient design make the OV7725 a cost-effective option for applications that don’t require high-resolution imaging.
Improved Low-Light Performance: The large 6.0 μm pixel size allows for better light sensitivity, improving image quality in low-light conditions.
Smooth Video Capture: The 60 fps frame rate at full resolution enables smooth video recording and real-time image processing for applications like machine vision.
Enhanced Image Quality: On-chip image processing features, including auto exposure, white balance, and band filter, contribute to improved image quality without additional external components.
Design Flexibility: The programmable controls allow developers to fine-tune image parameters to suit specific application requirements.
Durability: With a wide operating temperature range, the OV7725 is suitable for use in various environmental conditions, including automotive applications.
The integration of OmniVision’s OV7725 sensor into camera modules marks a significant milestone in the evolution of compact imaging solutions. This 1/4-inch VGA sensor, with its 6µm pixel size, exemplifies the delicate balance between miniaturization and performance that’s crucial in today’s space-constrained devices. The sensor’s ability to operate at a mere 60mW in active mode and 20µW in standby mode places it at the forefront of energy efficiency, a critical factor in extending battery life for mobile and IoT devices.
What truly sets the OV7725 apart is its implementation of OmniVision’s proprietary CameraChip technology, which integrates sophisticated image processing capabilities directly on-chip. This includes advanced auto exposure control, automatic white balance, and gamma correction, significantly reducing the computational burden on the host processor. The sensor’s support for windowing and sub-sampling allows for dynamic region-of-interest selection and digital zoom functionality, enhancing its versatility in applications ranging from biometric authentication to gesture recognition interfaces.
Moreover, the OV7725’s ability to output 8-bit/10-bit RAW RGB data or 8-bit YUV/RGB formatted data provides developers with the flexibility to optimize their imaging pipeline for either maximum quality or processing efficiency. Its compatibility with both parallel and MIPI interfaces further broadens its applicability across diverse hardware ecosystems.
By leveraging this sensor, manufacturers can push the boundaries of what’s possible in embedded vision systems, from next-generation wearables to advanced driver-assistance systems (ADAS) and compact security cameras. The OV7725 not only meets the current demands for miniaturization and power efficiency but also paves the way for innovative applications in computer vision and AI-driven image analysis, where its combination of low latency and sophisticated on-chip processing can be fully utilized.