IMX662 Camera Modules for High-Performance Industrial Imaging
Showing all 3 results
The Sony IMX662 is a high-performance CMOS image sensor designed for industrial applications requiring excellent image quality and high-speed capture. This 1/1.8-inch sensor offers a balanced combination of resolution and speed, making it ideal for machine vision systems, industrial inspection, and other applications where fast, precise imaging is crucial. Known for its global shutter functionality and impressive low-light performance, the IMX662 is particularly well-suited for scenarios involving rapid movement or varying light conditions.
Detailed Specs Table
| Specification | Details |
| Sensor Type | CMOS with Global Shutter |
| Resolution | 2448 x 2048 pixels (5 MP) |
| Optical Format | 1/1.8″ |
| Pixel Size | 3.45 µm x 3.45 µm |
| Maximum Frame Rate | 124 fps (full resolution) |
| Dynamic Range | Approximately 70 dB |
| Output Interface | SLVS-EC (2/4/8 lanes) |
| Power Supply | Likely 3.3V, 1.8V, 1.2V (typical for industrial sensors) |
| Operating Temperature | -5°C to +60°C (standard), likely available in extended range versions |
| Package Dimensions | Information not publicly available |
Use Cases (Applications)
The IMX662 sensor is well-suited for a wide range of industrial applications requiring high-speed capture and excellent image quality:
- Machine Vision Systems
- High-speed production line inspection
- Automated optical inspection (AOI)
- Robotic guidance and bin picking
- Industrial Quality Control
- Surface defect detection
- Assembly verification
- Dimensional measurement
- Intelligent Transportation Systems (ITS)
- Traffic monitoring and analysis
- License plate recognition
- Railway inspection
- Medical and Life Sciences
- Medical device imaging
- Laboratory automation
- High-speed microscopy
- Packaging and Printing Inspection
- Label verification
- Print quality control
- High-speed packaging inspection
- Security and Surveillance
- High-frame-rate surveillance
- Motion detection systems
Key Features of IMX662 sensor
- Global Shutter: Enables distortion-free capture of fast-moving objects
- High Frame Rate: Up to 124 fps at full resolution for capturing rapid events
- Large Pixel Size: 3.45 µm pixels for excellent light sensitivity and image quality
- SLVS-EC Interface: High-speed data transfer supporting up to 8 lanes
- Low Noise Design: Ensures clean images even in challenging lighting conditions
- Multiple Region of Interest (ROI): Likely supports flexible readout of specific image areas
- Trigger Mode: External trigger support for precise timing control
- Preglow Suppression: Reduces noise and improves image quality in low-light conditions
Benefits of IMX662 sensor
The Sony IMX662 sensor offers several advantages that make it a top choice for high-performance industrial imaging applications:
High-Speed, Distortion-Free Imaging
- Global Shutter Technology: Enables the capture of fast-moving objects without distortion, essential for many industrial applications.
- High Frame Rate: The ability to capture up to 124 fps at full resolution allows for detailed analysis of rapid events and processes.
Excellent Image Quality
- Large Pixel Size: The 3.45 µm pixels ensure excellent light sensitivity and image quality, beneficial in various lighting conditions.
- Low Noise Performance: Advanced noise reduction technologies, including preglow suppression, contribute to clean, clear images even in challenging lighting scenarios.
Versatile Performance
- Balance of Resolution and Speed: The 5 MP resolution combined with high frame rates makes it suitable for a wide range of industrial applications requiring both detail and speed.
- Multiple ROI Support: The likely ability to read out multiple regions of interest allows for more efficient processing in applications where only specific parts of the image are relevant.
High-Speed Data Transfer
- SLVS-EC Interface: This high-speed interface with up to 8 lanes support ensures rapid data transfer, critical for applications requiring real-time processing of high-speed image sequences.
Robust Design for Industrial Use
- Operating Temperature Range: Suitable for various industrial environments, with likely options for extended temperature ranges.
- Durability: Built to meet the rigorous reliability requirements of industrial applications.
Flexibility in System Integration
- Compact Format: The 1/1.8″ optical format provides a good balance between imaging area and compact size, suitable for various industrial camera designs.
- Trigger Mode: External triggering capability ensures precise synchronization with external events or other system components, crucial for many industrial applications.
By offering this combination of global shutter technology, high-speed capture, and excellent image quality, the IMX662 sensor provides a powerful imaging solution for the industrial sector. Its capabilities enable the development of sophisticated vision systems that can capture and analyze images with exceptional speed and precision, meeting the demands of modern industrial imaging applications where both quality and speed are critical.

