IMX577 Camera Modules for High-Resolution Imaging
Showing 1–9 of 46 results
-

LI-IMX577-MIPI-CS
$279.00 -

LI-IMX577-MIPI-M12
$279.00 -

LI-JETSON-CB-IMX577CS
$469.00 -

LI-JETSON-CB-IMX577CS-D
$739.00 -

LI-JETSON-CB-IMX577CS-H
$1,799.00 -

LI-JETSON-CB-IMX577CS-T
$999.00 -
LI-JETSON-CB-IMX577M12
$469.00 -
LI-JETSON-CB-IMX577M12-D
$739.00 -
LI-JETSON-CB-IMX577M12-H
$1,799.00
The Sony IMX577 is a high-performance CMOS image sensor designed for applications requiring high resolution and excellent image quality. This 1/2-inch sensor offers an impressive 12.3 megapixel resolution, making it ideal for advanced compact cameras, high-end machine vision systems, and specialized industrial imaging applications. Known for its balance of resolution, sensitivity, and speed, the IMX577 is particularly well-suited for scenarios where detail and image fidelity are crucial.
Detailed Specs Table
| Specification | Details |
| Sensor Type | CMOS |
| Resolution | 4056 x 3040 pixels (12.3 MP) |
| Optical Format | 1/2″ |
| Pixel Size | 1.55 µm x 1.55 µm |
| Maximum Frame Rate | 60 fps (4056 x 3040), likely higher at lower resolutions |
| Dynamic Range | Information not publicly available, likely 70-80 dB |
| Output Interface | MIPI CSI-2 (likely 2 or 4 lanes) |
| Power Supply | Likely 2.8V, 1.8V, 1.2V (typical for similar sensors) |
| Operating Temperature | Likely -30°C to +70°C (standard range for industrial sensors) |
| Package Dimensions | Information not publicly available |
Use Cases (Applications)
The IMX577 sensor is well-suited for a wide range of applications requiring high resolution and good image quality:
- Advanced Compact Cameras
- High-end point-and-shoot cameras
- Mirrorless camera systems
- Industrial Machine Vision
- High-precision quality control and inspection
- Automated optical inspection (AOI) systems
- Scientific Imaging
- Microscopy
- Laboratory imaging systems
- Medical Imaging
- Endoscopy
- Dental imaging
- Drones and UAVs
- High-resolution aerial photography
- Mapping and surveying
- Security and Surveillance
- High-detail security cameras
- Facial recognition systems
Key Features of IMX577 sensor
- High Resolution: 12.3 megapixel output for detailed image capture
- Fast Readout: Supports high frame rates for its resolution class
- Back-Illuminated Design: Enhances light sensitivity and reduces noise
- Global Shutter: Likely supports global shutter for distortion-free capture of moving objects
- MIPI CSI-2 Interface: High-speed data transfer supporting multiple lanes
- Advanced Noise Reduction: Likely includes on-chip noise reduction technologies
- Multiple Region of Interest (ROI): Probably supports flexible readout of specific image areas
- Built-in Image Processing: Likely includes functions like defective pixel correction and lens shading correction
Benefits of IMX577 sensor
The Sony IMX577 sensor offers several advantages that make it a versatile choice for high-resolution imaging applications:
Exceptional Image Quality
- High Resolution: With 12.3 megapixels, the IMX577 captures highly detailed images, crucial for applications requiring precise visual data or high-quality photography.
- Back-Illuminated Design: This technology enhances light sensitivity and reduces noise, resulting in better image quality, especially in challenging lighting conditions.
Versatile Performance
- Balance of Resolution and Speed: The ability to capture high-resolution images at good frame rates makes it suitable for both still photography and video applications in industrial and scientific fields.
- Global Shutter Capability: If confirmed, this feature allows for distortion-free capture of moving objects, which is essential for many machine vision applications.
Advanced Imaging Capabilities
- Multiple ROI Support: The likely ability to read out multiple regions of interest allows for more efficient processing in applications where only specific parts of the image are relevant.
- On-Chip Processing: Built-in image processing functions help improve overall image quality and can reduce the load on the main system processor.
Flexible Integration
- MIPI CSI-2 Interface: This standardized interface ensures compatibility with a wide range of processors and simplifies the integration process, particularly beneficial for embedded systems and compact camera designs.
- Compact Size: The 1/2″ optical format allows for integration into relatively compact camera systems while still providing high resolution.
Broad Application Spectrum
- Industrial and Scientific Use: The high resolution and likely advanced features make it suitable for demanding industrial and scientific imaging applications.
- Potential for Consumer Applications: The balance of resolution and performance also makes it a candidate for high-end consumer imaging devices.
By offering this combination of high resolution, potentially advanced features, and versatile performance, the IMX577 sensor provides a powerful imaging solution for developers and manufacturers across multiple sectors. Its capabilities enable the creation of sophisticated visual systems that can capture high-quality, detailed images in various conditions, meeting the demands of modern imaging applications in industrial, scientific, and potentially consumer fields.
