IMX415 Camera Modules for 4K Ultra HD Imaging
Showing 1–9 of 16 results
-
LI-ADL-ADP-IMX415-MIPI-081H
$349.00 -
LI-IMX415-GMSL2-140H
$199.00 -
LI-IMX415-MIPI-081H
$279.00 -
LI-IMX415-MIPI-CS
$279.00 -
LI-IMX415-USB-126H
$149.00 -
LI-NUC-ADP-IMX415-MIPI-081H
$399.00 -
LI-XAVIER-KIT-IMX415CS
$439.00 -
LI-XAVIER-KIT-IMX415CS-D
$719.00 -
LI-XAVIER-KIT-IMX415CS-H
$1,829.00
The Sony IMX415 is a high-performance CMOS image sensor designed for applications requiring ultra-high resolution and excellent image quality. This 1/2.8-inch sensor boasts an impressive 8.46 megapixel resolution, capable of capturing 4K video at 60 fps. With its advanced pixel technology and high sensitivity, the IMX415 is ideal for security and surveillance systems, professional video cameras, and high-end industrial imaging applications where detail and clarity are paramount.
Detailed Specs Table
| Specification | Details |
| Sensor Type | CMOS |
| Resolution | 3840 x 2160 pixels (8.46 MP) |
| Optical Format | 1/2.8″ |
| Pixel Size | 1.45 µm x 1.45 µm |
| Maximum Frame Rate | 60 fps (4K), 90 fps (1080p) |
| Minimum Illumination | 0.02 lux (F1.2, 1/30s, 30 IRE) |
| Dynamic Range | 100 dB (with DOL-HDR) |
| Output Interface | MIPI CSI-2 (4 lanes) |
| Power Supply | 2.9V, 1.8V, 1.2V |
| Operating Temperature | -30°C to +85°C |
| Package Dimensions | 6.3 mm x 5.9 mm |
Use Cases (Applications)
The IMX415 sensor is well-suited for a wide range of applications requiring high resolution and superior image quality:
- Security and Surveillance
- 4K IP cameras
- High-end CCTV systems
- Facial recognition systems
- Professional Video Production
- Broadcast cameras
- Live streaming equipment
- Documentary filmmaking
- Industrial Machine Vision
- High-precision quality control
- Detailed product inspection
- Advanced robotics vision systems
- Medical Imaging
- Surgical microscopes
- Endoscopy
- Dental imaging systems
- Automotive
- Advanced Driver Assistance Systems (ADAS)
- Surround view systems
- Traffic monitoring cameras
- Drones and UAVs
- High-resolution aerial photography
- Precision agriculture
- Mapping and surveying
Key Features of IMX415 sensor
- 4K Ultra HD Resolution: 8.46 megapixel output for extremely detailed image capture
- High Frame Rate: Up to 60 fps at 4K resolution for smooth motion capture
- DOL-HDR Support: Digital Overlap High Dynamic Range for enhanced image quality in challenging lighting
- Starvis Technology: Enhanced sensitivity in the near-infrared wavelength for improved low-light performance
- MIPI CSI-2 Interface: High-speed data transfer supporting up to 4 lanes
- Multiple Exposure Modes: Supports various exposure modes for flexibility in different scenarios
- Built-in Image Processing: Includes functions like defective pixel correction and lens shading correction
- Low Power Consumption: Efficient design for use in compact and portable devices
Benefits of IMX415 sensor
The Sony IMX415 sensor offers several advantages that make it a top choice for high-resolution imaging applications:
Exceptional Image Quality
- 4K Ultra HD Resolution: With 8.46 megapixels, the IMX415 captures incredibly detailed images, crucial for applications requiring precise visual data analysis or professional-grade video production.
- High Sensitivity: Despite the small pixel size, advanced technology ensures excellent performance in various lighting conditions, including low-light scenarios.
Versatile Performance
- High Frame Rates: The ability to capture 4K video at 60 fps enables smooth motion capture, beneficial for sports broadcasting, surveillance of fast-moving objects, and industrial applications.
- DOL-HDR Technology: Digital Overlap HDR provides a wide dynamic range of up to 100 dB, ensuring clear images in high-contrast scenes, crucial for outdoor surveillance and automotive applications.
Advanced Imaging Capabilities
- Starvis Technology: Enhanced sensitivity in near-infrared wavelengths improves performance in low-light and night vision scenarios, particularly beneficial for security and automotive applications.
- Multiple Exposure Modes: Flexibility in exposure settings allows for optimization in various lighting conditions and application requirements.
Compact and Efficient Design
- Small Form Factor: The compact package dimensions allow for integration into slim camera designs, ideal for space-constrained applications.
- Low Power Consumption: Energy-efficient operation makes it suitable for portable devices and systems where power management is critical.
Easy Integration
- MIPI CSI-2 Interface: This standardized interface with 4-lane support ensures high-speed data transfer and compatibility with a wide range of processors, simplifying the integration process.
- Wide Operating Temperature Range: Suitable for various environmental conditions, making it versatile for both indoor and outdoor applications.
Professional-Grade Imaging
- Broadcast-Quality Output: The combination of 4K resolution and high frame rates makes it suitable for professional video production and broadcasting applications.
- Industrial Precision: The high level of detail captured is beneficial for industrial applications requiring meticulous inspection and analysis.
By offering this combination of ultra-high resolution, advanced features, and versatile performance, the IMX415 sensor provides a powerful imaging solution for developers and manufacturers in professional video, high-end security, and advanced industrial sectors. Its capabilities enable the creation of sophisticated visual systems that can capture and analyze images with exceptional detail and clarity, meeting the demands of the most challenging 4K imaging applications.



