Holoscan Camera Kits
Leopard Imaging Holoscan-Enabled AI Perception Solutions
Leopard Imaging has developed ready-to-use camera solutions fully integrated with the NVIDIA Holoscan Sensor Bridge platform to ensure maximum performance for data acquisition and processing in Edge AI applications. These cameras are engineered to assure smooth compatibility with the Holoscan Sensor Bridge for robust support of advanced connectivity bridging between sensors and computing systems. These are optimized for low-latency sensor interfacing, flexible configuration, and efficient Ethernet packetization-particularly well-suited for applications requiring the highest precision and reliability.
To learn more checkout https://leopardimaging.com/sensor-bridge/
Key Features
- End-to-end Holoscan-Enabled AI Perception Solutions
- Comprehensive Portfolio of Products
- Low Latency, High Bandwidth 10Gbps Ethernet
- Multiple Form Factors
- Power Over Ethernet (PoE)
- AGX and IGX Orin Support Ready
- Stereo Camera Support
- Monocular Camera Support