Industrial IP Cameras
Leopard Imaging’s Industrial IP Cameras
Bring high-performance machine vision to the edge with Leopard Imaging’s Industrial IP Cameras — engineered for challenging environments, real-time analytics, and seamless network deployment. Powered by advanced sensors and built-in processing, these GigE IP cameras deliver reliable imaging, flexible connectivity, and robust performance for your most demanding industrial and intelligent vision applications.
Introducing Our Flagship Industrial GigE Cameras
Sensor: Sony STARVIS 2 Diagonal 6.45 mm CMOS Image Sensor IMX662
Rockchip RV1126 Processor: Quad core ARM Coretx-A7 and RISC-V MCU
Color / Mono: Color Sensor
Active Pixels: 1937 (H) x 1097 (V)
Frame Rate: HD @ 60 fps & Full HD @ 60 fps
Output Format: Compressed MJPEG, H.265 and H.264 formats
Optical Format: 1/2.8″
Pixel Size: 2.9 x 2.9 μm
Lens FOV: 118˚horizontal
Power Supply: POE (Default) / External 12 VDC from M8 CONN
Ingress Protection: IP67
Power Consumption: ~ 1.9 W
Weight: ~ 205 g
Part#: LI-IMX662-RV-GigE-118H
Application: IoT, Drones, Robots
Sensor: Sony Diagonal 8.86 mm CMOS Sensor IMX678
Rockchip RV1126 Processor: Quad core ARM Coretx-A7 and RISC-V MCU
Color / Mono: Color Sensor
Active Pixels: 3856 (H) x 2176 (V)
Output Format: Compressed MJPEG, H.265 and H.264 formats
Optical Format: 1/1.8″
Pixel Size: 2.0 x 2.0 μm
Lens FOV: 124˚horizontal
Power Supply: POE (Default) / External 12 VDC from M8 connector
Ingress Protection: IP67
Weight: ~ 205 g
Part#: LI-IMX678-RV-GigE-124H
Application: IoT, Drones, Robots
Questions?