Leopard Imaging Hawk Stereo Cameras
Click Here to view the Hawk Cameras
Leopard Imaging’s Hawk 3D Depth Cameras
The Hawk Camera offers a wide horizontal field of view of 120 and integrates dual OnSemi AR0234CS RGB image sensors with an active-pixel array of 1920 (H) x 1200(V) to support full HD video up to 120 fps. The dual performance in any high-vibration environments that the robot may encounter. This is coupled with a 6-axis IMU for highly accurate (sub-microsecond) timestamping of the camera frames relative to the IMU which is needed for high-precision robotics perception.
Applications
Barcode Scanning
Gesture Recognition
3D Scanning
Positional Tracking
Biometric
Augmented Reality
Virtual Reality
Eye Tracking
Iris Scanning
Machine Learning
Click Here to view the Hawk Cameras
ON Semiconductor CMOS Image Sensor AR0234CS
Color Sensor
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
Lens: FOV H 121.5°
Resolution:1920 (H) x 1200 (V)
Recommended Working Distance: 1.0 ~ 8.0 m
Frame Rate: 60 fps @ 1920 × 1200
Optical Format: 1/2.6″
Pixel Size: 3.0 x 3.0 μm
Baseline: 150 ± 0.1 mm, 100 mm, 75 mm, 55 mm
Power Supply Range: 9 ~ 19 VDC
Output 10-bit RAW data