| ON Semiconductor 1/2.9-inch 8 MP (16:9) CMOS Image Sensor AR0830 | |
| Monochrome sensor | |
| Supports M12 lens | |
| 4-lane MIPI D−PHY | |
| Active Pixels: | 3840 (H) x 2160 (V) |
| Pixel Size: | 1.4 μm Back Side Illuminated (BSI) |
| Part#: | LI-AR0830M-MIPI-084H |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Drone
Robots
Video Doorbell
Machine Vision
Retail In-Store Cameras
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | AGX Orin | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| N/A | ✔ | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here
Nvidia JETSON Camera Kit: Coming soon…