LI-JETSON-KIT-IMX377CS

$379.00

Image Product Quantity

LI-IMX377-MIPI-CS

20 in stock

1

LI-JTX1-MIPI-ADPT

78 in stock

1

FAW-1233-03

311 in stock

1

20 in stock

For high volume order, please email sales@leopardimaging.com

1x, 2x, 3x Sony IMX377 12M pixels CMOS Sensors
YUV Data Streaming
TX1 / TX2 Adapter Board can support up to 3 MIPI Cameras
Multi-Camera Streaming
IR-Cut Filter Switch

Resolution pixel: 4024 (H) x 3036 (V)
Frame rate: 30 fps with 12M Resolution
Optical format: 1/2.3″
Pixel size: 1.55 x 1.55 μm
1CAM Camera Kit Part#: LI-JETSON-KIT-IMX377CS

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

1. LI-JTX1-MIPI-ADPT x 1
2. LI-IMX377-MIPI-CS/M12 x 1, 2 or 3
3. FAW-1233-03 cable (300 mm) x 1, 2 or 3

Recommended With

  • LI-IMX377-MIPI-CS

    LI-IMX377-MIPI-CS

    $249.00