LI-JEVA-AR0231-GMSL2-200H

$689.00

Image Product Quantity

LI-AR0231-GMSL2-200H (CAMERA ONLY)

2 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

680 in stock

1

LI-JTX1-MIPI-ADPT

78 in stock

1

FAW-1233-03

569 in stock

1

2 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia Jetson TX1/TX2 Developer Kit
Supports one GMSL2 camera
ON SEMI 2.3MP AR0231 RCCB Sensor
Color camera
Supports M12 lens

Pixel size: 3.0 x 3.0 μm
Resolution pixels: 1928 (H) x 1208 (V)
Optical format: 1/2.7″
Part#: LI-JEVA-AR0231-GMSL2-060H
LI-JEVA-AR0231-GMSL2-120H
LI-JEVA-AR0231-GMSL2-200H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p30 video applications
ADAS + Viewing Fusion

# Items QTY
1 LI-AR0231-GMSL2-xxxH 1
2 FAK-SMZSMZ3M 1
3 LI-GMSL2-IPX-DESER 1
4 FAW-1233-03 cable 1
5 LI-JTX1-MIPI-ADPT 1
6 LI-PS12-01 1
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com
LI-AR0231-GMSL2 Click Here