Nova Developer Kit

$5,200.00

For more information, check out the Landing Page

NOVA ORIN DEVELOPMENT KIT [KIT ONLY]

7 in stock (can be backordered)

Available on backorder

For high volume order, please email sales@leopardimaging.com

NVIDIA Jetson AGX Orin SOM: included
GPU: NVIDIA Ampere architecture with 2048 NVIDIA CUDA® cores and 64 tensor cores
CPU: 12-core Arm Cortex-A78AE v8.2 64-bit CPU 3MB L2 + 6MB L3

Memory: 64GB 256-bit LPDDR5 204.8GB/s
Storage: 64GB internal eMMC 5.1; 1 x M.2 PCIe interface with 2TB SSD drive; 1 x Micro SD card interface
Cameras: 3 x HAWK cameras + 3 x OWL cameras
Sensor: ON Semiconductor CMOS image sensor AR0234CS
Active Pixels: 1920 (H) x 1200 (V)
Power Supply: 12 VDC
Part# LI-NOVA-KIT-HAWK-OWL-T

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Robotics
Warehousing AGVs (Automatic Guided Vehicles)
Inspection / Scanning

2 x 4T1 Fakra connectors for camera connection
1 x DisplayPort (DP) connector
2 x USB 3.0 Type-C interfaces
1 x USB 2.0 Micro-B interface
1 x Micro SD card interface
2 x Power sockets
2 x USB3.0 Type-A interfaces (stacked)
1 x RJ45 Gigabit Ethernet interface with up to 10 GbE
1 x 40-pin header (GPIOs, I2C, I2S, SPI, UART)
REC, RST and PWR buttons included

Nova Developer Kit: Advanced Multi-Camera AI Development Platform

The Nova Developer Kit is a cutting-edge AI development platform designed for advanced computer vision applications. Powered by the NVIDIA Jetson AGX Orin SOM, it features a unique multi-camera setup with 3 HAWK and 3 OWL cameras, providing unparalleled capabilities for robotics, AGVs, and inspection systems.

Key Advantages

  1. Unparalleled AI Performance. Up to 275 TOPS of AI performance, significantly outperforming many competitors in the same class
  2. Advanced Multi-Camera Setup. Unique combination of 3 HAWK and 3 OWL cameras, offering versatile visual data capture capabilities not commonly found in single development kits
  3. Versatile Connectivity. Comprehensive range of interfaces including specialized camera connectors, high-speed networking, and expansion headers, providing more integration options than standard development boards
  4. Ready for Complex Applications. Pre-configured for advanced robotics, AGVs, and inspection systems, reducing development time compared to general-purpose platforms

Detailed Camera Specifications

The Nova Developer Kit's camera system is designed to provide comprehensive visual data capture for a wide range of applications. Here are the detailed specifications for both camera types:

HAWK Cameras (x3)

Specification Details
Resolution 1920 x 1200 (2.3MP)
Frame Rate Up to 120 fps
Field of View 100° diagonal
Special Features High Dynamic Range (HDR), excellent low-light performance
Use Cases Fast-moving object detection, tracking in varying light conditions
The HAWK cameras excel in scenarios requiring high-speed capture and adaptability to changing lighting conditions.

OWL Cameras (x3)

Specification Details
Resolution 1920 x 1200 (2.3MP)
Frame Rate Up to 60 fps
Field of View 120° diagonal
Special Features Wide-angle lens, distortion correction
Use Cases Environment mapping, obstacle detection in robotics and AGVs
The OWL cameras are optimized for wide-angle capture, making them ideal for environmental awareness and obstacle detection tasks.

NVIDIA Jetson AGX Orin SOM Performance

GPU: 2048 NVIDIA CUDA® cores and 64 tensor cores (NVIDIA Ampere architecture)
  • Enables real-time processing of multiple high-resolution video streams
  • Excels at complex AI tasks: object detection, semantic segmentation, pose estimation
CPU: 12-core Arm Cortex-A78AE v8.2 64-bit CPU
  • Handles complex control algorithms and data processing tasks
  • Supports smooth multitasking for simultaneous AI inference and system control
The Nova Kit's computational power allows for running multiple neural networks concurrently, ideal for autonomous navigation, SLAM, and advanced perception tasks.

Software and Development Environment

NVIDIA JetPack SDK: Comprehensive suite of libraries and APIs for AI and computer vision development
  • CUDA-X AI: Accelerated libraries for deep learning, computer vision, and high-performance computing
  • CUDA Toolkit: For GPU-accelerated applications
  • cuDNN: Deep neural network library for improved performance
AI Framework Support:
  • TensorFlow, PyTorch, and MXNet for deep learning
  • OpenCV for computer vision tasks
  • NVIDIA TensorRT for high-performance deep learning inference
Robotics Integration:
  • ROS/ROS2 (Robot Operating System) support
  • Isaac ROS GEMs for robotics-specific acceleration
Development Tools:
  • NVIDIA NSight Systems for system-wide performance analysis
  • NVIDIA NSight Compute for CUDA kernel performance analysis
Sample Applications: Pre-built examples demonstrating key features and capabilities

Software Integration

The Nova Developer Kit is designed for seamless integration with a wide range of software tools and frameworks:
  • Cloud Integration: Supports edge-to-cloud solutions with compatibility for major cloud platforms
  • Middleware Support: Easy integration with popular middleware solutions for robotics and industrial automation
  • Custom Software: SDK and APIs allow for straightforward integration with proprietary software solutions

Development Efficiency

The Nova Kit is engineered to maximize development efficiency:
  • Rapid Prototyping: Pre-configured hardware and software stack allows for quick proof-of-concept development
  • Scalable Development: Easily transition from prototype to production with compatible Jetson modules
  • Community and Support: Access to NVIDIA's extensive developer community and resources
  • Documentation: Comprehensive guides, tutorials, and API references to speed up development process

Use Case Scenarios

Robotics

  • Autonomous Mobile Robots (AMRs)
  • Robotic Arms
In the robotics domain, the Nova Developer Kit shines in applications for both Autonomous Mobile Robots and robotic arms. For AMRs, the multi-camera setup enables 360° perception, facilitating advanced obstacle avoidance in complex environments. The kit's processing power supports real-time path planning and navigation, even in dynamic settings. It can also enable human-robot interaction through gesture recognition, enhancing the versatility of mobile robots. When applied to robotic arms, the Nova Kit provides precise visual servoing for accurate object manipulation. Its AI capabilities support advanced grasp planning, allowing robotic arms to handle diverse objects efficiently. In manufacturing settings, the kit can be used to implement quality control systems, using its image processing capabilities for defect detection on production lines.

Warehousing AGVs

  • Inventory Management
  • Intelligent Navigation
The Nova Developer Kit can significantly enhance the capabilities of Automated Guided Vehicles (AGVs) in warehouse environments. For inventory management, the system's AI-powered object detection enables real-time tracking, while its image processing supports efficient barcode and QR code scanning. Integration with warehouse management systems allows for optimized logistics operations. In terms of navigation, the kit's advanced SLAM capabilities provide accurate positioning for AGVs. This supports dynamic path planning to optimize routes and avoid obstacles in real-time. For large-scale operations, the Nova Kit can facilitate fleet management and coordination for multiple AGVs, improving overall efficiency and safety in warehouse environments.

Inspection / Scanning

  • Quality Control in Manufacturing
  • 3D Reconstruction and Modeling
In inspection and scanning applications, the Nova Kit offers powerful solutions for manufacturing and 3D modeling. For quality control, it enables high-speed, AI-driven defect detection on production lines. The multi-camera setup allows for comprehensive multi-angle inspection, while real-time analytics and reporting capabilities help optimize manufacturing processes. In the realm of 3D reconstruction, the kit supports accurate scanning of objects or environments. It can generate and process point clouds for detailed 3D models, opening up applications in reverse engineering, digital twin creation, and AR/VR content generation.

Smart Retail

  • Customer Behavior Analysis
The Nova Developer Kit can drive advanced customer behavior analysis systems in retail environments. It supports anonymous shopper tracking and heat mapping, providing valuable insights into store layout effectiveness. The kit's capabilities can be leveraged to create gesture-based interactive displays, enhancing customer engagement. Additionally, it can automate inventory management and ensure planogram compliance, streamlining retail operations and improving the shopping experience.

Security and Surveillance

  • Intelligent Monitoring
In security and surveillance applications, the Nova Kit enables sophisticated monitoring systems. Its multi-camera setup and AI processing power support person tracking and re-identification across multiple video streams. The system can detect anomalies in crowded scenes, enhancing security in public spaces. When integrated with access control systems, it can provide a comprehensive security solution for various environments, from corporate offices to public venues. The Nova Developer Kit's powerful combination of AI processing capabilities and advanced multi-camera system makes it an ideal platform for developing and deploying sophisticated computer vision applications across these various industries, pushing the boundaries of what's possible in intelligent, vision-based systems.