LI-AGO-ADP-HAWK-OWL-Q

$2,999.00

Image Product Quantity

LI-AR0234CS-STEREO-GMSL2-30 (CAMERA)

172 in stock

4

LI-AR0234CS-GMSL2-OWL (CAMERA)

22 in stock

4

LI-FCB-4T1-SS-0.3M-NP-A0

178 in stock (can be backordered)

2

LI-FCB-1T1-SS-3M-WP-S0

210 in stock

8

LI-PS12-03 (12V@5A Power Adapter & Cable)

152 in stock (can be backordered)

1

P3762_A03

106 in stock (can be backordered)

1

5 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with NVIDIA® Jetson AGX Orin™ Developer Kit and LI-AGO-CB carrier board
ON Semiconductor 2.3MP CMOS image sensor AR0234CS

Adapter Board: LI-JAG-ADP-GMSL2-8CH
Active Pixels: 1920 (H) x 1200 (V)
Connector: FAKRA connector FAKRA Z TYPE
QTY of Camera:  8 HAWK + 8 OWL
Baseline of HAWK: 150 mm
Weight: ~ 1019 g (LI-JAG-ADP-GMSL2-8CH adapt + 4 OWL cameras + 4 HAWK cameras)
Part#: LI-AGO-ADP-HAWK-OWL-Q

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Bar Code Scanner
Gesture Recognition
3D Scanning
Positional Tracking
Iris Scanning
Augmented Reality
Virtual Reality
Biometrics
Machine Vision

1. LI-AR0234CS-STEREO-GMSL2-30 (HAWK camera) x 4
2. LI-AR0234CS-GMSL2-OWL (OWL camera) x 4
3. FAK-SMZSMZ-3M (length: 3 m) x 8
4. LI-JAG-ADP-GMSL2-8CH adapter board x 1
5. LI-FCB-4T1-SS-0.3M-NP-A0 cable (length: 0.3 m) x 2
6. 12 VDC power supply x 1

ISAAC ROS Argus Camera: Click here
Driver Guide: Click here

Recommended With

  • LI-JTX1-SUB-ADPT

    LI-JTX1-SUB-ADPT

    $49.00
  • LI-FCB-4T1-SS-0.3M-NP-A0

    LI-FCB-4T1-SS-0.3M-NP-A0

    $99.00
  • E3653-A03

    E3653-A03

    $388.00
  • LI-AR0234CS-STEREO-GMSL2-30

    LI-AR0234CS-STEREO-GMSL2-30

    $399.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-FCB-4T1-SS-2M-NP-T1

    LI-FCB-4T1-SS-2M-NP-T1

    $149.00
  • LI-AR0234CS-GMSL2-OWL

    LI-AR0234CS-GMSL2-OWL

    $299.00