OmniVision CMOS 5MP image sensor OS05A20
USB 3.0 Super Speed support
10-bit RAW data output without compression
UVC compliance
Support register access function
USB +5VDC powered device
| Compact Size | 26mmx26mm |
| Focusing Range | 20cm to Infinity |
| Focal length | 1.98mm |
| F/# | 2.0 |
| FOV (H) | 145° |
If you need to download the driver, please contact:support@leopardimaging.com