LI-JAG-ADP-GMSL2-8CH

8-CH GMSL2 board for NVIDIA® Jetson AGX Orin™ Developer Kit

$557.00

Image Product Quantity

P3762_A03

106 in stock (can be backordered)

1

LI-PS12-03 (12V@5A Power Adapter & Cable)

152 in stock (can be backordered)

1

LI-FCB-4T1-SS-0.3M-NP-A0

178 in stock (can be backordered)

2

Available on backorder

For high volume order, please email sales@leopardimaging.com

Compatible with NVIDIA® Jetson AGX Orin™ Developer Kit and LI-AGO-CB carrier board
Its LI-FCB-4T1-SS-0.3M-NP-A0 cable could connect to the multiple lenghth Fakra cables, including FAK-SMZSMZ-6M, FAK-SMZSMZ-5M and FAK-SMZSMZ-3M
Supports up to 8 GMSL2 cameras
Supports external 12 VDC power supply
Maxim MAX96712 Deserializer

Weight: ~ 55 g
Part#: LI-JAG-ADP-GMSL2-8CH
NVIDIA Part#: P3762_A03
This adapter is also needed for AGX Orin Developer kit
LI-JTX1-SUB-ADPT

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

LI-JAG-ADP-GMSL2-8CH board: QTY: 1
12 VDC power supply: QTY: 1
LI-FCB-4T1-SS-0.3M-NP-A0
QTY: 2

Recommended With

  • FAK-SMZSMZ-5M

    FAK-SMZSMZ-5M

    $49.00
  • FAK-SMZSMZ-6M

    FAK-SMZSMZ-6M

    $55.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-FCB-4T1-SS-2M-NP-T1

    LI-FCB-4T1-SS-2M-NP-T1

    $149.00