Leopard Imaging at CES 2025
Join Leopard Imaging at CES 2025 – Experience the Future of AI Vision
We’re excited to announce that Leopard Imaging will be showcasing our latest innovations at CES 2025.Visit us at our booth, located in the LVCC North Hall – 9439, and explore how we’re shaping the future of AI vision technology.
Our booth will feature engaging demos across four transformative industries:
- AI-Based Automation – See how intelligent vision systems are driving efficiency and precision.
- Robotics – Discover cutting-edge imaging solutions that enhance robotic performance.
- Autonomous Driving – Experience the future of mobility with state-of-the-art camera technologies designed for safer and smarter vehicles.
- Agriculture Technology – Learn how vision-powered solutions are revolutionizing modern farming practices.
Additionally, we’ll highlight five key areas of innovation:
- Advanced camera modules for superior imaging performance.
- The latest in AI vision transport technologies.
- 2D/3D Vision systems for comprehensive image analysis.
- Solutions that go beyond human vision to empower groundbreaking applications.
- Complete AI system solutions that integrate hardware and software seamlessly.
Whether you’re an industry leader, developer, or enthusiast, our team is eager to connect, answer your questions, and demonstrate how Leopard Imaging is leading the way in AI-powered imaging.
Mark your calendar and join us at CES 2025 to witness the next generation of vision technology!
Our Featured Demos at CES 2025
Nova Orin Development Kit
Fusing Leopard Imaging’s expertise in cutting-edge imaging solutions with NVIDIA’s AI and GPU accelerated computing, this kit offers a gateway to creating robotic applications with unparalleled abilities to perceive and engage with the world around them.
Sensor Bridge
Leopard Imaging has developed ready-to-use camera solutions fully integrated with the NVIDIA Holoscan Sensor Bridge platform to ensure maximum performance for data acquisition and processing in Edge AI applications.
ASA SerDes on Qualcomm Snapdragon Ride Platform
The ASA Automotive-grade Connectivity Solution on the Qualcomm Snapdragon Ride™ Platform delivers high-bandwidth, power-over-coaxial connectivity with Microchip’s automotive-grade technology, supporting next-gen transmission standards and multiple sensors.
Multispectral Sensing Solution
The Multispectral Sensing Solution is a cost-effective, high-resolution camera based on Sony’s IMX454 sensor, offering 2MP resolution with up to 41 wavelengths of spectral data. It features dual-color imaging, advanced functions like auto exposure and noise reduction, and supports MIPI and USB interfaces.
The Eagle Series Stereo Camera
The Eagle Series, the world’s first RGB-IR active stereo camera, features seamless day and night vision technology. Equipped with dual 5.1MP global shutter RGB-IR sensors, Maxim GMSL2 serializers, an IR illuminator, and a dot pattern projector, it delivers high-quality RAW RGB-IR data for advanced depth sensing in any condition.
GS500 System in Partnership with Aglaisense
The GS500 system is an advanced smart camera design powered by Sony’s latest IMX500 smart sensor. Featuring a next-generation 12-megapixel resolution, the GS500 integrates built-in AI functionality for intelligent processing and decision-making.
SWIR Sensing Solution
The SWIR Sensing Solution is a cost-effective, high-resolution camera powered by the TriEye sensor, offering 1.2-megapixel resolution at 60 FPS with support for wavelengths from 0.7 to 1.65 μm. Featuring low power consumption, high sensitivity, and multiple interface options such as MIPI, SerDes, and USB, it is designed for versatile and efficient imaging applications.
Checkout our Partner Booths showcasing our cameras
LI-VB1940-GM2C-137H
The LI-VB1940-GM2C-137H is an RGB-IR active stereo camera, allowing for both day and night vision capabilities. It is equipped with two automotive 5.1 megapixel, global shutter RGB-IR image sensors, Maxim GMSL2 serializer, single IR illuminator and single IR dot projector. This stereo camera outputs RAW RGB-IR data.
LI-VENUS-ISX031-GM2B-195H
The LI-VENUS-ISX031-GM2B-195H is equipped with Sony Diagonal 7.45 mm (Type 1/2.42) CMOS image sensor ISX031 and Maxim GMSL2 serializer MAX96717. This camera outputs YUV data.
LI-VB1940-GM2C-137H
The LI-VB1940-GM2C-137H is an RGB-IR active stereo camera, allowing for both day and night vision capabilities. It is equipped with two automotive 5.1 megapixel, global shutter RGB-IR image sensors, Maxim GMSL2 serializer, single IR illuminator and single IR dot projector. This stereo camera outputs RAW RGB-IR data.
LI-AR0341-GM2B-xxxH
The LI-AR0341-GM2B-xxxH is equipped with ON Semiconductor 3MP CMOS RGGB image sensor AR0341 which supports for Full resolution 150 dB HDR + LFM with Super Exposure (SE) + T2 Mode and Maxim GMSL2 serializer MAX96717. This camera outputs 1920 x 1536 RAW data.
LI-AR0234CS-STEREO-GMSL2-30
HAWK, the LI-AR0234CS-STEREO-GMSL2-30 is the professional 3D depth camera where cutting-edge technology meets effortless usability. Equipped with ON Semiconductor 2.3MP CMOS digital image sensor AR0234CS, our HAWK provides unparalleled depth sensing capabilities, allowing ease while teams or enthusiasts work at the edge of ADAS, autonomous driving, robotics and immersive enjoyments.
LI-AR0234CS-GMSL2-OWL
The LI-AR0234CS-GMSL2-OWL is equipped with ON Semiconductor CMOS 2.3MP digital image sensor AR0234CS, capable of producing clear, low noise images in both low-light and bright scenes. This camera outputs 1920 x 1200 RAW data.









