LI-IMX728-QSB3114-070H

IMX728 MV-QSB3114 070H Fakra Camera

$579.00

Image Product Quantity

LI-IMX728-QSB3114-070H (CAMERA ONLY)

9 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

832 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 9.30 mm 8.39MP CMOS RGGB Sensor IMX728
Marvell MV-QSB3114 Serializer

Lens: FOV H 70˚
Resolution: 3857 (H) x 2177 (V) (active pixels)
Frame Rate: 40 fps @ 3856 x 2176
Optical Format: 1/1.72″
Pixel Size: 2.1 x 2.1 μm
Connector:
FAKRA Z TYPE
IP Rating:
IP67
Power Supply Range: 9 ~ 19 VDC
Part#: LI-IMX728-QSB3114-070H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A ✔ N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-IMX728-QSB3114-120H

    LI-IMX728-QSB3114-120H

    $579.00
  • LI-IMX728-QSB3114-030H

    LI-IMX728-QSB3114-030H

    $579.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00