LI-USB30-AR0246-YUV-088H

RGB-NIR USB 3.0 AR0246 MIPI Camera

$419.00

Image Product Quantity

LI-USB30-AR0246-YUV-088H (CAMERA ONLY)

9 in stock (can be backordered)

1

LI-USB30-LR Cable

1 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 2MP CMOS RGB Sensor AR0246
USB 3.0 interface
Built-in Image Signal Processor (ISP)
YUV image data output
Resolution: 1920 (H) x 1080 (V) (active pixels)
Optical format: 1/4″
Pixel size: 2.0 x 2.0 μm, BSI
Power: 5 VDC (from USB3.0 port)
Part: LI-USB30-AR0246-YUV-088H

IoT
Security
Robots

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here