LI-USB30-IMX258-YUV-AF-079D

USB30 Type-C IMX258 YUV Camera

$499.00

13 in stock (can be backordered)

For high volume order, please email sales@leopardimaging.com

Sony 13MP CMOS Image Sensor IMX258
USB 3.0 Type-C interface
Color / Mono: Color
Resolution: 4208 (H) x 3120 (V) (active pixels)
Frame Rate:
30fps @ 640 x 360
  30fps @ 640 x 480
30fps @ 1280 x 720
30fps @ 1920 x 1080
30fps @ 2016 x 1512
60fps @ 1920 x 1080
30fps @ 3840 x 2160
Optical Format: 1/3.06″
Pixel Size: 1.12 x 1.12 μm
ISP:
Included
USB30 Controller:
Included
Lens FOV: 79˚ diagonal
Focus Type:
PDAF
Focusing Distance: 100mm to Infinity
Power Supply Range:
5 VDC (from USB3.0 port)
Power Consumption:
Min: 1.48W, Max: 4.23 W
Part#: LI-USB30-IMX258-YUV-AF-079D

Cell Phone
Tablet PC

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here