LI-OX08D-MIPI-120H

8MP RAW camera compatible with Qualcomm® Robotics RB3 / RB5 / IQ-9075 EVK Development Kits

$399.00

Available on backorder

For high volume order, please email sales@leopardimaging.com

 

OmniVision 1/1.73“ RGGB CMOS 8MP HDR image sensor OX08D10
Color sensor
Supports M16 lens
4-lane MIPI CSI-2
Supported Platform:
Qualcomm® RB3 Gen 2 Vision Kit
  Qualcomm® Robotics RB5 Development Kit
  Qualcomm® Robotics IQ-9075 EVK
Active Pixels: 3840 (H) x 2160 (V)
Pixel Size: 2.1 x 2.1 µm
IR Cut Filter:
T=50% @ 700 ±10 nm
  T=50% @ 410 ±10 nm
Ingress Protection:
IP40
Focusing Distance: 4m
Weight: ~ 36g
Part#: LI-OX08D-MIPI-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

FA Cameras
ITS Cameras
IoT
Robots

This camera is compatible with our USB 3.0 Tester, Qualcomm RB5, and Nvidia Jetson platforms.

 

AGX Xavier AGX Orin Nano TX2 TX1 USB3.0 RB3 RB5 IQ-9075
N/A N/A N/A N/A N/A N/A ✔ ✔ ✔

For detailed Jetson driver with Jetpack version list: Click here

Nvidia JETSON Camera Kit: Coming soon…