LI-USB30-ISX028-GM2B-070H

$709.00

Image Product Quantity

LI-ISX028-GM2B-070H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

302 in stock

1

LI-GMSL2-USB

39 in stock

1

LI-PS12-01

119 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 9.30 mm 8.39MP CMOS Sensor ISX028
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
Lens: FOV H 70°
Resolution: 3840 x 2160 @ 15 fps
Optical Format: 1/1.72″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-ISX028-GM2B-070H
USB 3.0 EVA Kit Part#: LI-USB30-ISX028-GM2B-070H

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Kit Part#: LI-USB30-ISX028-GM2B-070H
Kit Includes: 1. Serial Camera: LI-ISX028-GM2B-070H x 1
2. DeSer Board: LI-GMSL2-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-USB30-ISX028-GM2B-030H

    LI-USB30-ISX028-GM2B-030H

    $709.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-ISX028-GM2B-030H

    LI-ISX028-GM2B-030H

    $599.00
  • LI-ISX028-GM2B-070H

    LI-ISX028-GM2B-070H

    $599.00
  • LI-ISX028-GM2B-120H

    LI-ISX028-GM2B-120H

    $599.00
  • LI-USB30-ISX028-GM2B-120H

    LI-USB30-ISX028-GM2B-120H

    $709.00