Camera Specification:
LI-OG05C10-MIPI-102H
5MP Global Shutter MIPI Camera
$399.00
1 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
5MP Global Shutter MIPI Camera
$399.00
1 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
OmniVision 1/1.45″ CMOS 5MP Image Sensor OG05C10
Color sensor
650nm IR CUT Filter
| Active Pixels: | 2464 (H) x 2064 (V) |
| Pixel Size: | 3.45 x 3.45 μm |
| Shutter | Global shutter |
| Output Format | 10-bit / 12-bit / 14-bit RAW |
| Maximum Frame Rate |
Full size: 120 fps @ 10-bit / 60 fps @ 12-bit |
| DCG HDR mode: 60 fps @ 12-bit / 14-bit | |
| Mount: | M16 x P0.5 |
| Focal Length: | 5.17 ± 5% mm |
| FOV (H): | 102˚ |
| Part# | LI-OG05C10-MIPI-102H |
If you need to download the driver, please contact:support@leopardimaging.com
Machine Vision Camera
Logistics Application
Industrial Bar Code Scanning
Robotics
Intelligent Transportation System
Factory Automation
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | AGX Orin | Xavier NX | Nano | TX2 | USB3.0 |
|---|---|---|---|---|---|
| N/A | Yes | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here