LI-USB30-IMX454-MIPI-092H

IMX454 USB 3.0 MIPI Camera
For pricing contact sales@leopardimaging.com

Image Product Quantity

LI-USB30-IMX454-MIPI-092H (CAMERA ONLY)

Available on backorder

1

LI-USB30-LR Cable

11 in stock (can be backordered)

1
This product is currently unavailable.

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 6.46 mm (Type 1/2.8) CMOS Image Sensor IMX454
Multispectral Imaging Camera
USB 3.0 Super Speed support
Default M12 lens
Supports up to 41 channels
Resolution: 1937 (H) x 1097 (V) (active pixels)
Frame rate: 1948 x 1097 @ 30 fps
Optical format: 1/2.8″
Pixel size: 2.9 x 2.9 μm
Power: USB + 5 VDC power source
Part: LI-USB30-IMX454-MIPI-092H

Agriculture
Food Inspection
Industrial
Spectral Analysis

  • Demo Software & SDK
  • Capture & Display
  • By combining multispectral image sensor with proprietary, specially designed signal processing software, image data of 41 wavelengths (from 450nm to 850nm, in 10nm intervals) obtained from 8 types of filters can be captured.
  • Save file as PGM, ENVI and csv format