LI-AR0823-GMSL3-120H

Supports onsemi Hyperlux Technology

$579.00

Image Product Quantity

LI-AR0823-GMSL3-120H (CAMERA ONLY)

9 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

54 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

ON Semiconductor AR0823 8.3MP CMOS RGGB Sensor
Supports onsemi Hyperlux Technology
Maxim GMSL3 MAX96793 serializer
Lens: FOV H 121.2˚
Resolution: 3840 (H) x 2160 (V) (active pixels)
Frame Rate @ Full Resolution: > 110 dB Flicker Free @ 60 fps (SE Mode)
  > 145 dB with LFM @ 40 fps
Optical Format: 1/2″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0823-GMSL3-120H
USB 3.0 EVA Kit Part#: LI-USB30-AR0823-GMSL3-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive Front Camera (ADAS)
Mirror Replacement (CMS)
ADAS + Viewing Fusion
High Dynamic Range Imaging
Surround View + Sensing
In-Cabin Occupancy Monitor

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-AR0823-GMSL3-030H

    LI-AR0823-GMSL3-030H

    $579.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-AR0823-GMSL3-060H

    LI-AR0823-GMSL3-060H

    $579.00