LI-OX02C1B-VCSEL-DMS-GM2B-050H

Global Shutter OX02C1B GMSL2 Camera

$499.00

Image Product Quantity

LI-FCB-1T1-SS-3M-WP-S0

476 in stock (can be backordered)

1

LI-OX02C1B-VCSEL-DMS-GM2B-050H (CAMERA ONLY)

2 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

EYE SAFETY: PASS IEC 60825 STANDARD

OmniVision B&W Sensor OX02C1B with PureCel®Plus-S and Nyxel® Technologies
10-bit RAW data
Monochrome sensor
Global shutter
GMSL2 MAX96717F serializer
940 nm IR filter

Resolution: 1920 (H) x 1280 (V) (active pixels)
Optical Format: 1/3.52″
Pixel Size: 2.2 x 2.2 μm
Lens: FOV H 50°
Weight: ~ 84 g
Part#: LI-OX02C1B-VCSEL-DMS-GM2B-050H
USB 3.0 EVA Kit Part#: LI-USB30-OX02C1B-VCSEL-DMS-GM2B-050H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– Autonomous Driving
– Driver Monitoring System
– Occupant Monitoring System
– In-Cabin Monitoring System