LI-USB30-AR023ZWDRB

$379.00

Available on backorder

For high volume order, please email sales@leopardimaging.com

ON Semiconductor AR023Z 1080p HD Sensor
USB 3.0 interface
YUV output without compression
Built in AP0202 ISP
Support 1080P WDR
CS lens mount support (Not include Lens)

Resolution: 1920 (H) x 1080 (V)
Frame rate: 30 fps
Optical format: 1/2.7″
Pixel size: 3.0 x 3.0 μm
Power: USB 3.0 + 5 VDC power source
Compact size: 30 x 30 mm
Accessories: Trigger Cable: LI-USB3-TRIG-CABLE
Part#: LI-USB30-AR023ZWDRB

1080p30 video applications
Medical Camera
Video Conference
Scientific Camera
High dynamic range imaging

Camera Tool Source Code in C#
Capture & Display
Register Access
Trigger mode

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here