LI-VB1940-GM2C-137H

$599.00

Image Product Quantity

LI-VB1940-GM2C-137H (CAMERA ONLY)

Out of stock

1

LI-FCB-1T1-SS-3M-WP-S0

395 in stock (can be backordered)

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

EYE SAFETY: PASS IEC 60825 STANDARD

STMicroelectronics 5.1 MP Global Shutter Image Sensor VB1940
RAW RGB-IR, 12-bit / 10-bit / 8-bit
Global shutter
Maxim GMSL2 Serializer
Quantity of Sensor: 2
IR Filter: Visible + 940 nm band pass filter
IR Illuminator:
Included
IR Projector:
Included
IMU:
Included
Color / Mono: RGB-IR
Resolution: 2560 (H) x 1984 (V)
Optical Format: 1/2.5″
Pixel Size: 2.25 x 2.25 μm
Lens FOV: 137˚ horizontal
Weight:  ~ 182 g
Focusing Distance: 75 cm
Part#: LI-VB1940-GM2C-137H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Robotic Vision
Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
Smart Agriculture

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

RGB + Depth
IR + Depth
RGB IR + Depth

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00