LI-IMX900C-MIPI-078H

IMX900 Color MIPI camera compatible with Qualcomm RB3, Qualcomm IQ-9075 EVK, and Raspberry Pi 5 platform.

$399.00

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 5.81 mm Pregius Sensor IMX900
Color Sensor
Supports M12 lens

Supported Platform: Qualcomm® RB3 Gen 2 Vision Kit
  Qualcomm® IQ-9075 evaluation kit (RB8)
  Raspberry Pi 5 Development Kit
  NOTE: Kits are NOT included with the product. Additional cables or boards are required for platform use. Please contact our sales if you are interested.
Active Pixels: 2064 (H) x 1552 (V)
Pixel Size: 2.25 x 2.25 μm
Mount: M12 x P0.5
Focal Length:  3.6 mm
FOV (H): 78°
Part#: LI-IMX900C-MIPI-078H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

FA camera
Code reading camera
Embedded vision systems

This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A ✔ ✔ N/A N/A N/A N/A N/A ✔ ✔ ✔ N/A

Please notice that some of the Jetson platforms use our carrier boards instead of Jetson DevKit, and Raspberry Pi5 platform need use our adapter boards.
For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-IMX900-MIPI-078H

    LI-IMX900-MIPI-078H

    $399.00