LI-S5K1H1SBRCCG-96717-030H

$459.00

Image Product Quantity

LI-S5K1H1SBRCCG-96717-030H (CAMERA ONLY)

1 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

1723 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

Samsung Automotive 1/1.7″ 8.3MP CMOS RCCG Image Sensor S5K1H1SB
Maxim GMSL2 Serializer MAX96717
GMSL2 Serial Coax Interface with PoC
Lens: FOV H 30˚ ± 1˚
Resolution: 3856 (H) x 2176 (V) (active pixels)
Maximum Frame Rate: 36 fps (intra-scene) @ 8.3MP with HDR4_NEW or HDR4_VS
45 fps @ all operation mode
Optical Format: 1/1.7″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 7 ~ 24 VDC
Part#: LI-S5K1H1SBRCCG-96717-030H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– High Performance ADAS
– Front Forwarding Camera
– Autonomous Driving
– Surround Sensing / Viewing Camera

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A ✔ ✔ ✔ N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-S5K1H1SBRCCG-96717-070H

    LI-S5K1H1SBRCCG-96717-070H

    $459.00
  • LI-S5K1H1SBRCCG-96717-100H

    LI-S5K1H1SBRCCG-96717-100H

    $459.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-S5K1H1SBRCCG-96717-097H

    LI-S5K1H1SBRCCG-96717-097H

    $459.00