LI-USB30-IMX675-MIPI-076H

IMX675 USB 3.0 Camera

$499.00

Image Product Quantity

LI-IMX675-MIPI-076H

Out of stock

1

LI-USB30-CSLINK-IPX-TESTER

16 in stock

1

FAW-1233-02

114 in stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony STARVIS2 Diagonal 6.53 mm CMOS Image Sensor IMX675
RAW Data Streaming
USB 3.0 real-time streaming
Compact size
Support Register Access Function
Resolution: 2608 (H) x 1960 (V) (active pixels)
Frame rate: 2608 x 1964 @ 25 fps
Optical format: 1/2.8″
Pixel size: 2.0 x 2.0 μm
Power: USB 3.0 + 5 VDC power source
MIPI Camera: IMX675 MIPI Camera
Part: LI-USB30-IMX675-MIPI-076H

IoT
Drone
Robots

1. LI-IMX675-MIPI-076H x 1
2. LI-USB30 Main board x 1
3. LI-CSLINK-IPX-TESTER x 1
4. FAW-1233 x 1

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-IMX675-MIPI-076H

    LI-IMX675-MIPI-076H

    $299.00