LI-USB30-IMX424-FPDLINKIV-040H

$679.00

Image Product Quantity

LI-IMX424-FPDLINKIV-040H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

784 in stock (can be backordered)

1

LI-TI9702-IPX-DESER

72 in stock (can be backordered)

1

LI-USB30-CSLINK-IPX-TESTER

13 in stock

1

LI-PS12-01

119 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 9.69 mm (Type 1/1.7) CMOS Solid-State RCCB Sensor IMX424
FPD-Link IV serializer TI971
Lens: FOV H 40°
Resolution: 3840 x 1928 @ 15 fps
Optical Format: 1/1.7″
Pixel Size: 2.25 x 2.25 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-IMX424-FPDLINKIV-040H
USB 3.0 EVA Kit Part#: LI-USB30-IMX424-FPDLINKIV-040H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Autonomous Driving

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Kit Part#: LI-USB30-IMX424-FPDLINKIV-040H
Kit Includes: 1. Serial Camera: LI-IMX424-FPDLINKIV-040H x 1
2. DeSer Board: LI-FPDLINKIV-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1

Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-USB30-IMX424-FPDLINKIV-120H

    LI-USB30-IMX424-FPDLINKIV-120H

    $749.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-IMX424-FPDLINKIV-065H

    LI-IMX424-FPDLINKIV-065H

    $579.00
  • LI-IMX424-FPDLINKIV-120H

    LI-IMX424-FPDLINKIV-120H

    $639.00
  • LI-IMX424-FPDLINKIV-040H

    LI-IMX424-FPDLINKIV-040H

    $569.00
  • LI-USB30-IMX424-FPDLINKIV-065H

    LI-USB30-IMX424-FPDLINKIV-065H

    $689.00