LI-IMX676-MIPI-107H

$299.00

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony STARVIS2 Diagonal 10.04 mm CMOS Image Sensor IMX676
Color sensor
Supports M12 lens
4-lane MIPI CSI-2
Active Pixels: 3552 (H) x 3552 (V)
Pixel Size: 2.0 x 2.0 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Xavier Xavier NX Nano TX2 TX1 USB3.0
N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Nvidia JETSON Camera Kit: Coming soon…