LI-OX05B1S-VCSEL-OMS-96717-200H

$599.00

Image Product Quantity

LI-OX05B1S-VCSEL-OMS-96717-200H (CAMERA ONLY)

1

LI-FCB-1T1-SS-3M-WP-S0

818 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

EYE SAFETY: PASS IEC 60825 – 1:2014 STANDARD

Compatible with Qualcomm SA8650 (Ride) devices
OmniVision 1/2.5″ RGB-IR CMOS 5MP Image Sensor OX05B1S
Global shutter
GMSL2 Maxim MAX96717 serializer
Visible + 940 nm band pass filter
Output Format: RAW RGB-IR
Color / Mono: RGB-IR
Resolution: 2592 (H) x 1944 (V) (active pixels)
Optical Format: 1/2.5″
Pixel Size: 2.2 x 2.2 μm
Lens: FOV H 200°
Focusing Distance: 50 cm
Part#: LI-OX05B1S-VCSEL-OMS-96717-200H
USB 3.0 EVA Kit Part#: LI-USB30-OX05B1S-VCSEL-OMS-96717-200H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System

Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00